IESNA:LM-63-2002
[TEST]P954081
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22147
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3066.7 3464.9 3861.5 4197.2 4453.5 4609.1 4723.6 4842.6 4955.5 5085.1
5243.8 5414.7 5626.8 5858.7 6148.6 6562 7132.6 7904.6 8923.8 10228.3
11917.2 13941.8 15818.4 16907.8 16700.3 15101.3 12138.4 8806.3 5651.2 4017.2
2772.2 1737.8 967.3 210.5 0 0 0
3066.7 3405.4 3765.4 4058.4 4276.5 4419.9 4519.1 4627.4 4741.9 4859.3
5007.3 5184.3 5390.3 5619.1 5893.8 6253.8 6737.5 7376.7 8194.5 9331.2
10812.6 12234.6 12931.8 12692.3 11851.6 10441.9 8220.5 5562.7 3004.1 1774.4
978 437.9 169.4 21.4 0 0 0
3066.7 3370.3 3649.5 3853.9 4008 4101.1 4166.7 4252.1 4326.9 4398.6
4499.3 4633.5 4792.2 4944.8 5108 5307.9 5542.9 5825.1 6171.4 6517.8
6623.1 6275.2 5394.9 4362 3211.6 2229 1574.5 1136.6 797.9 573.7
387.5 231.9 129.7 58 10.7 0 0
3066.7 3283.3 3490.8 3643.4 3731.9 3777.6 3809.7 3823.4 3814.2 3779.2
3727.3 3699.8 3669.3 3596.1 3435.9 3207 2969 2741.7 2546.4 2413.7
2346.5 2285.5 2201.6 2059.7 1951.4 1867.5 1608.1 1302.9 860.5 602.7
430.2 299 198.3 85.4 12.2 0 0
3066.7 3196.3 3345.9 3458.8 3519.8 3535 3499.9 3405.4 3252.8 3054.4
2840.8 2668.4 2555.5 2486.9 2432 2351.1 2235.1 2123.8 2036.8 1991
1991 2003.2 2006.3 1994.1 1904.1 1705.7 1495.2 1354.8 1141.2 916.9
665.2 436.3 238 93.1 6.1 0 0
3066.7 3126.2 3197.9 3280.2 3339.8 3333.6 3252.8 3095.6 2904.9 2726.4
2578.4 2473.2 2412.1 2366.4 2313 2230.6 2114.6 1974.3 1836.9 1728.6
1670.6 1678.3 1725.6 1757.6 1745.4 1692 1576 1388.4 1179.4 982.5
797.9 627.1 456.2 265.5 114.4 0 0
3066.7 3031.6 3054.4 3112.4 3176.5 3207 3159.7 3056 2940 2836.3
2731 2612 2488.4 2367.9 2250.4 2126.8 1991 1847.6 1711.8 1600.5
1501.3 1417.4 1345.7 1299.9 1286.2 1281.6 1257.2 1202.2 1107.7 974.9
752.2 515.7 285.3 151 54.9 0 0
3066.7 2969 2912.6 2924.8 3017.8 3136.8 3229.9 3237.5 3171.9 3068.2
2947.6 2804.2 2637.9 2462.5 2296.2 2137.5 1986.5 1840 1708.8 1606.6
1531.8 1483 1443.3 1394.5 1319.7 1202.2 1080.2 991.7 912.4 823.9
707.9 547.7 352.4 204.4 67.1 0 0
3066.7 2894.2 2763 2743.2 2834.7 3065.1 3312.3 3428.2 3393.1 3261.9
3104.8 2944.6 2775.2 2587.6 2399.9 2216.8 2044.4 1885.8 1746.9 1640.1
1559.3 1502.8 1479.9 1464.7 1431.1 1357.9 1269.4 1168.7 1066.5 947.5
802.5 625.5 460.8 289.9 94.6 0 0
3066.7 2822.5 2625.7 2528.1 2575.4 2807.3 3147.5 3420.6 3486.2 3371.8
3181.1 2998 2828.6 2651.7 2476.2 2300.8 2126.8 1957.5 1809.5 1696.6
1602 1539.4 1493.7 1473.8 1444.8 1391.4 1315.2 1229.7 1136.6 1032.9
889.5 706.4 518.7 285.3 88.5 3.1 0
3066.7 2758.5 2541.8 2413.7 2432 2639.5 2953.7 3228.4 3382.5 3339.8
3179.6 2998 2828.6 2660.8 2496 2331.3 2160.4 1992.6 1846.1 1722.5
1617.2 1545.5 1492.1 1460.1 1426.5 1365.5 1275.5 1177.8 1080.2 965.8
823.9 637.7 463.8 247.2 67.1 0 0
3066.7 2746.3 2488.4 2309.9 2276.3 2413.7 2659.3 2940 3126.2 3144.5
3045.3 2891.2 2738.6 2596.7 2456.4 2305.3 2146.7 1986.5 1838.5 1711.8
1603.5 1525.7 1458.6 1397.5 1324.3 1216 1064.9 889.5 724.7 588.9
454.7 303.6 184.6 93.1 7.6 0 0
3066.7 2671.5 2354.2 2103.9 1980.4 1986.5 2064.3 2169.5 2253.5 2297.7
2297.7 2242.8 2172.6 2097.8 2015.4 1928.5 1843 1750 1638.6 1524.2
1414.3 1289.2 1159.5 1046.6 932.2 778.1 625.5 514.2 425.7 338.7
248.7 154.1 71.7 19.8 0 0 0
3066.7 2616.6 2251.9 1948.3 1760.7 1679.8 1653.9 1650.8 1641.6 1627.9
1598.9 1544 1478.4 1400.6 1309 1234.3 1161.1 1104.6 1068 1052.7
1032.9 990.2 921.5 834.6 730.8 622.5 521.8 433.3 349.4 273.1
195.3 109.9 47.3 7.6 0 0 0
3066.7 2589.1 2183.3 1852.2 1634 1525.7 1469.2 1420.4 1365.5 1304.5
1249.5 1205.3 1155 1113.8 1064.9 1016.1 964.2 897.1 822.4 759.8
695.7 637.7 587.4 547.7 503.5 448.6 387.5 326.5 260.9 199.9
135.8 85.4 41.2 1.5 0 0 0
3066.7 2566.2 2142.1 1801.8 1573 1450.9 1376.2 1304.5 1235.8 1167.2
1101.6 1045.1 991.7 938.3 889.5 842.2 791.8 740 691.1 639.3
590.4 547.7 509.6 468.4 419.6 376.8 328 273.1 210.5 155.6
112.9 67.1 22.9 0 0 0 0
3066.7 2587.6 2155.8 1809.5 1562.3 1418.9 1322.8 1249.5 1187 1126
1064.9 1007 947.5 894.1 845.2 796.4 746.1 691.1 636.2 579.8
530.9 489.7 454.7 424.1 393.6 360.1 314.3 263.9 219.7 181.6
140.4 96.1 35.1 0 0 0 0
3066.7 2599.8 2171.1 1820.2 1556.2 1382.3 1280.1 1214.5 1156.5 1095.5
1037.5 979.5 927.6 878.8 833 784.2 735.4 680.5 625.5 570.6
521.8 486.7 457.7 433.3 404.3 364.6 311.2 267 233.4 198.3
155.6 103.7 41.2 12.2 0 0 0
3066.7 2599.8 2187.8 1833.9 1551.6 1353.3 1245 1182.4 1124.4 1066.5
1002.4 947.5 900.2 848.3 797.9 747.6 695.7 643.8 592 543.1
503.5 477.5 453.1 427.2 387.5 332.6 265.5 233.4 199.9 163.2
119 62.6 25.9 6.1 0 0 0
3066.7 2651.7 2253.5 1898 1589.8 1359.4 1237.3 1171.7 1113.8 1064.9
1008.5 955.1 903.2 852.9 801 750.6 698.8 648.4 601.1 558.4
523.3 495.9 468.4 434.8 386 308.2 231.9 199.9 167.8 132.7
94.6 54.9 29 12.2 3.1 0 0
3066.7 2682.2 2297.7 1942.2 1623.3 1380.8 1245 1173.3 1116.8 1064.9
1011.5 959.7 909.3 859 810.1 761.3 711 662.2 616.4 575.2
540.1 511.1 480.6 442.5 389.1 308.2 228.9 196.8 163.2 129.7
90 53.4 30.5 15.3 7.6 0 0
3066.7 2694.4 2326.7 1980.4 1653.9 1418.9 1251.1 1180.9 1118.3 1074.1
1023.7 973.4 924.6 875.8 828.5 782.7 733.9 685 639.3 593.5
556.9 526.4 494.3 459.2 393.6 312.8 242.6 212.1 177 141.9
100.7 61 36.6 22.9 13.7 6.1 0
3066.7 2779.8 2459.4 2128.3 1800.3 1512 1309 1196.1 1135.1 1086.3
1042.1 996.3 950.5 904.7 857.4 810.1 762.8 714 669.8 627.1
588.9 553.8 518.7 479.1 430.2 367.7 289.9 247.2 210.5 173.9
132.7 83.9 51.9 33.6 24.4 12.2 0
3066.7 2843.9 2580 2285.5 1971.2 1672.2 1421.9 1234.3 1141.2 1086.3
1042.1 997.8 953.6 907.8 862 813.2 761.3 714 668.3 625.5
590.4 553.8 515.7 473 425.7 373.8 314.3 263.9 227.3 190.7
152.6 109.9 56.5 33.6 21.4 10.7 0
3066.7 2904.9 2720.3 2486.9 2226 1939.2 1658.4 1388.4 1183.9 1097
1045.1 997.8 953.6 907.8 859 811.7 761.3 711 662.2 610.3
561.5 515.7 473 433.3 399.7 360.1 311.2 259.4 210.5 172.4
138.8 103.7 58 25.9 13.7 4.6 0
3066.7 3002.6 2914.1 2778.3 2558.6 2306.9 2055.1 1798.8 1466.2 1199.2
1072.6 1013.1 964.2 916.9 871.2 823.9 775.1 726.2 675.9 622.5
572.1 521.8 476 433.3 392.1 349.4 303.6 259.4 210.5 160.2
123.6 87 54.9 29 13.7 6.1 0
3066.7 3103.3 3121.6 3103.3 2998 2833.2 2637.9 2421.3 2143.6 1785.1
1414.3 1139.7 1008.5 949 904.7 862 816.2 776.6 738.4 692.7
646.9 590.4 534 482.1 440.9 401.3 440.9 462.3 349.4 279.2
184.6 135.8 77.8 38.1 18.3 9.2 0
3066.7 3202.4 3335.2 3443.5 3486.2 3452.7 3344.3 3202.4 3069.7 2911
2668.4 2338.9 1952.9 1559.3 1240.4 1071 1022.2 985.6 921.5 863.5
819.3 779.6 723.2 682 718.6 746.1 628.6 477.5 289.9 216.6
161.7 117.5 79.3 45.8 22.9 7.6 0
3066.7 3303.1 3551.8 3783.7 3956.1 4055.3 4061.4 4005 3951.6 3934.8
3924.1 3878.3 3788.3 3675.4 3532 3365.7 3156.7 2956.8 2886.6 3149
3718.1 4259.7 4340.6 3762.4 2654.7 1573 929.1 584.3 404.3 296
224.3 161.7 109.9 62.6 24.4 6.1 0
3066.7 3400.8 3750.2 4096.5 4386.4 4572.5 4661 4691.5 4722 4775.4
4857.8 4964.6 5092.8 5210.3 5327.7 5416.2 5556.6 5808.3 6278.2 7047.2
8045 9126.7 10182.5 10994.2 11088.8 10327.4 8865.8 6926.7 4836.5 3022.4
1756.1 1045.1 595 224.3 68.7 3.1 0
3066.7 3435.9 3840.2 4241.4 4574 4793.7 4903.6 4950.9 4995.1 5056.2
5140.1 5240.8 5372 5504.7 5648.1 5843.4 6124.1 6533 7137.2 7974.8
9087.1 10554.8 12556.5 15040.3 16642.3 16254.8 15066.3 13430.7 11665.5 9990.3
8276.9 6386.6 4371.1 2569.3 1042.1 262.4 0
3066.7 3461.8 3901.2 4358.9 4722 4960 5077.5 5112.6 5130.9 5140.1
5163 5193.5 5233.1 5249.9 5303.3 5422.3 5631.3 5963.9 6502.5 7294.4
8360.8 9848.4 12086.6 15376 19750.1 21141.6 20018.7 18686.7 17212.9 15678.1
13413.9 10481.5 7305 4447.4 1756.1 561.5 0
3066.7 3519.8 4038.5 4567.9 5005.8 5271.3 5347.6 5300.3 5187.4 5024.1
4844.1 4671.7 4500.8 4342.1 4264.3 4357.4 4763.2 5483.4 6354.5 7170.8
7944.3 8846 10078.8 11856.2 15260 19336.7 18505.2 16529.4 15232.6 14344.6
13079.8 11250.5 8789.5 6118 2392.3 393.6 0
3066.7 3550.3 4180.4 4757.1 5217.9 5442.2 5437.6 5243.8 4937.2 4613.7
4307 4050.7 3852.4 3736.4 3850.9 4419.9 5388.8 6572.7 7822.2 9138.9
10579.2 11950.8 13259.8 14777.9 17022.2 19887.5 20444.3 18967.5 17310.6 15612.5
13595.5 10887.4 7680.4 3718.1 1455.5 163.2 0
3066.7 3597.6 4210.9 4818.2 5288.1 5513.9 5417.7 5076 4644.2 4297.9
3989.7 3744.1 3568.6 3528.9 3860 4737.3 6040.2 7677.3 9695.8 12149.1
14838.9 17605 20369.6 22854.9 25679 28275.7 28933.3 27744.8 25479.1 22456.7
18482.3 13009.6 8443.2 4668.6 2251.9 260.9 0
3066.7 3600.6 4218.6 4818.2 5272.8 5474.2 5376.6 5044 4615.2 4230.8
3922.6 3681.5 3522.8 3545.7 4006.5 5040.9 6533 8489 10974.3 13803
16686.5 19509.1 22348.4 25274.7 28583.9 30990 31125.7 29227.8 25920.1 21544.4
16970.3 12605.3 8237.2 4792.2 1899.5 239.5 0
3066.7 3600.6 4203.3 4781.5 5198 5388.8 5365.9 5150.8 4819.7 4456.6
4133.1 3892.1 3725.8 3712 4075.1 4984.5 6317.9 7912.3 9775.1 11840.9
13905.2 15978.6 17971.2 19972.9 22716.1 25404.4 26123 24784.9 22510.1 19548.8
16242.6 12590.1 9482.2 5646.6 2143.6 189.2 0
3066.7 3559.5 4120.9 4647.3 5028.7 5224 5286.5 5251.4 5106.5 4888.3
4645.7 4412.3 4210.9 4102.6 4203.3 4696.1 5591.7 6746.6 7977.9 9119.1
10220.6 11187.9 12100.3 13375.8 15801.6 18238.2 17923.9 15855 13944.9 12255.9
10147.4 7625.4 5115.7 2488.4 698.8 85.4 0
3066.7 3557.9 4059.9 4522.2 4856.3 5042.4 5149.2 5217.9 5253 5263.7
5245.3 5193.5 5129.4 5059.2 5048.5 5172.1 5550.5 6212.6 7140.3 8196
9405.9 10907.2 12890.6 15466 18172.6 18682.2 15847.4 12246.8 9007.7 6559
5147.7 3760.8 2727.9 1605 447 18.3 0
3066.7 3474 3896.6 4285.7 4569.5 4740.3 4867 4976.8 5079 5208.7
5349.1 5489.5 5668 5838.8 6070.7 6417.1 6916 7628.5 8707.2 10177.9
11975.2 14060.8 16538.6 19309.2 20302.4 18839.3 15380.6 11541.9 7794.8 5622.2
4067.5 2714.2 1634 376.8 9.2 0 0
3066.7 3464.9 3861.5 4197.2 4453.5 4609.1 4723.6 4842.6 4955.5 5085.1
5243.8 5414.7 5626.8 5858.7 6148.6 6562 7132.6 7904.6 8923.8 10228.3
11917.2 13941.8 15818.4 16907.8 16700.3 15101.3 12138.4 8806.3 5651.2 4017.2
2772.2 1737.8 967.3 210.5 0 0 0
